Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A BM500007;A/AM-HUB BRG

Application Summary

N/A Lexus GX460 - Wheel Bearing Assembly [Front AWD] (2010-2020) Lexus GX470 - Wheel Bearing Assembly [Front 4WD] (2003-2009) Toyota 4Runner - Wheel Bearing Assembly [Front 4WD] (2003-2020) Toyota 4Runner - Wheel Bearing Assembly [Front RWD] (2003-2020) Toyota FJ Cruiser - Wheel Bearing Assembly [Front 4WD] (2007-2014) Toyota FJ Cruiser - Wheel Bearing Assembly [Front RWD] (2007-2014) Toyota Tacoma - Wheel Bearing Assembly [Front 4WD] (2005-2020) Toyota Tacoma - Wheel Bearing Assembly [Front RWD] (2005-2020)

National Popularity Code

N/A A

Description-Short

N/A BEARING MODULE

Bolt Size

N/A 0.492

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 5.276 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.