Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A CN |
Full Timken Part Number |
N/A BM500010;A/AM-HUB BRG |
Application Summary |
N/A BMW 640i - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 640i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 640i xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2018) BMW 640i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2014-2018) BMW 645Ci - Wheel Bearing Assembly [Rear RWD] (2004-2005) BMW 650i - Wheel Bearing Assembly [Rear RWD] (2006-2014) BMW 650i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 650i xDrive - Wheel Bearing Assembly [Rear AWD] (2012-2018) BMW 650i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2013-2018) BMW 740i - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW 740Li - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW 740Li xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 745i - Wheel Bearing Assembly [Rear RWD] (2002-2005) BMW 745Li - Wheel Bearing Assembly [Rear RWD] (2002-2005) BMW 750i - Wheel Bearing Assembly [Rear RWD] (2006-2013) BMW 750i xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 750Li - Wheel Bearing Assembly [Rear RWD] (2006-2013) BMW 750Li xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 760i - Wheel Bearing Assembly [Rear RWD] (2004-2006) BMW 760Li - Wheel Bearing Assembly [Rear RWD] (2003-2013) BMW ActiveHybrid 7 - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW Alpina B6 xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2015-2018) BMW Alpina B7 - Wheel Bearing Assembly [Rear RWD] (2007-2013) BMW Alpina B7 xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW Alpina B7L - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW Alpina B7L xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW X5 - Wheel Bearing Assembly [Rear AWD] (2000-2006) |
National Popularity Code |
N/A D |
Description-Short |
N/A BEARING MODULE |
Bolt Size |
N/A M12x1.5 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A N |
Wheel Studs |
N/A N |
Flange Shape |
N/A Modified |