Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A KR |
Full Timken Part Number |
N/A HA500100;A/AM-HUB BRG |
Application Summary |
N/A Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2007) Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front Right 4WD] (2004-2008) Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front Right RWD] (2004-2008) Dodge Ram 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2002-2007) |
National Popularity Code |
N/A A |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 5.5 |
Bolt Size |
N/A M14X1.5 |
Bolt Qty |
N/A 3 |
Bearing Type |
N/A Tapered |
ABS |
N/A N |
Wheel Stud Size (in.) |
N/A 9/16-18 |
Wheel Stud Qty |
N/A 5 |
Wheel Studs |
N/A Y |
Flange Shape |
N/A Modified |
Spline Quantity |
N/A 33 |