Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A JP |
Full Timken Part Number |
N/A HA590041;A/AM-HUB BRG |
Application Summary |
N/A Mazda CX-9 - Wheel Bearing and Hub Assembly [Rear FWD] (2007-2015) |
National Popularity Code |
N/A D |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 4.5 |
Bolt Size |
N/A M14X1.5 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A Y |
Wheel Stud Size (in.) |
N/A M12X1.5 |
Wheel Stud Qty |
N/A 5 |
Flange Shape |
N/A Offset Trapezoid |