Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A JP |
Full Timken Part Number |
N/A HA590050;A/AM-HUB BRG |
Application Summary |
N/A Lexus GX460 - Wheel Bearing Assembly [Rear Right ] (2010-2019) Lexus GX460 - Wheel Bearing Assembly [Rear Right AWD] (2010-2020) Lexus GX470 - Wheel Bearing Assembly [Rear Right 4WD] (2003-2009) Toyota 4Runner - Wheel Bearing Assembly [Rear Right 4WD] (2003-2020) Toyota 4Runner - Wheel Bearing Assembly [Rear Right RWD] (2003-2020) Toyota FJ Cruiser - Wheel Bearing Assembly [Rear Right 4WD] (2007-2014) Toyota FJ Cruiser - Wheel Bearing Assembly [Rear Right RWD] (2007-2014) |
National Popularity Code |
N/A C |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Size |
N/A 12.8(2) - 12(2) |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Ball Bearing |
ABS |
N/A Y |
Flange Shape |
N/A Trapezoid |