Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590085;A/AM-HUB BRG

Application Summary

N/A Buick Allure - Wheel Bearing and Hub Assembly [Front FWD] (2005-2005) Buick Century - Wheel Bearing and Hub Assembly [Front FWD] (2003-2005) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front FWD] (2005-2005) Buick Regal - Wheel Bearing and Hub Assembly [Front FWD] (2003-2004) Buick Rendezvous - Wheel Bearing and Hub Assembly [Front AWD] (2003-2006) Buick Rendezvous - Wheel Bearing and Hub Assembly [Front FWD] (2003-2006) Chevrolet Impala - Wheel Bearing and Hub Assembly [Front FWD] (2000-2008) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Front FWD] (2003-2003) Chevrolet Monte Carlo - Wheel Bearing and Hub Assembly [Front FWD] (2003-2007) Chevrolet Venture - Wheel Bearing and Hub Assembly [Front FWD] (2003-2005) Pontiac Aztek - Wheel Bearing and Hub Assembly [Front AWD] (2003-2005) Pontiac Aztek - Wheel Bearing and Hub Assembly [Front FWD] (2003-2005) Pontiac Grand Prix - Wheel Bearing and Hub Assembly [Front FWD] (2003-2008) Pontiac Montana - Wheel Bearing and Hub Assembly [Front FWD] (2003-2005)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.248 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.