Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Country of Origin (Primary) |
N/A DE |
Full Timken Part Number |
N/A HA590394;A/AM-HUB BRG |
Application Summary |
N/A BMW 528i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2012-2016) BMW 535d xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 535i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW 535i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2016) BMW 550i GT - Wheel Bearing and Hub Assembly [Front RWD] (2010-2010) BMW 550i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW 550i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2016) BMW 640i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) BMW 640i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) BMW 650i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2012-2018) BMW 650i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2013-2018) BMW 740Ld xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2015-2015) BMW 740Li xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2013-2015) BMW 750i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2010-2015) BMW 750Li xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2010-2015) BMW Alpina B6 xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) BMW Alpina B7 xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2015) BMW Alpina B7L xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2015) BMW X3 - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW X3 - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) BMW X4 - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) |
National Popularity Code |
N/A C |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Size |
N/A M12x1.5 |
Bolt Qty |
N/A 4 |
Wheel Stud Qty |
N/A 5 |
Flange Shape |
N/A Rectangle |