Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590413;A/AM-HUB BRG

Application Summary

N/A Lexus CT200h - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2017) Toyota Corolla - Wheel Bearing and Hub Assembly [Rear FWD] (2019-2020) Toyota Prius - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2020) Toyota Prius Prime - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2020)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.095

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A N/A

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.081 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.