Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590618;A/AM-HUB BRG

Application Summary

N/A Fiat 500X - Wheel Bearing and Hub Assembly [Front AWD] (2016-2020) Fiat 500X - Wheel Bearing and Hub Assembly [Front FWD] (2016-2018) Fiat 500X - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2020) Jeep Renegade - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) Jeep Renegade - Wheel Bearing and Hub Assembly [Front FWD] (2015-2018) Jeep Renegade - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.694

Bolt Size

N/A M12 X 1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M12 X 1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoidal

Spline Quantity

N/A (27)

Box Dimensions

Box Height

N/A 3.394 in

Box Width

N/A 6.508 in

Box Length

N/A 6.508 in

Box Weight

N/A 5.915 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.