Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP550308;A/AM-HUB BRG

Application Summary

N/A Chevrolet Astro - Wheel Bearing and Hub Assembly [Front AWD] (1995-2002) Chevrolet Astro - Wheel Bearing and Hub Assembly [Front RWD] (1995-2002) Chevrolet K1500 - Wheel Bearing and Hub Assembly [Front 4WD] (1996-1999) GMC K1500 - Wheel Bearing and Hub Assembly [Front 4WD] (1996-1999) GMC Safari - Wheel Bearing and Hub Assembly [Front AWD] (1995-2002) GMC Safari - Wheel Bearing and Hub Assembly [Front RWD] (1995-2002)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 8.19 in

Box Width

N/A 6.69 in

Box Length

N/A 7.69 in

Box Weight

N/A 10.736 lb
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.