Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 3/16 in

Bearing Number

N/A GC1203KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A RCJC2 3/16

Dimensions

Total Length L

N/A 161.9 mm6.374 in

Housing Width A

N/A 46.8 mm1.843 in

Flange Thickness A1

N/A 16.7 mm0.657 in

Bolt Hole Spacing

N/A 130.2 mm5.126 in

Bolt Hole Size N

N/A 16 mm0.63 in

Dimension B1

N/A 54.0 mm2.13 in

Dimension S1

N/A 33.33 mm1.31 in

Dimension D

N/A 120.6 mm4.748 in

Dimension E

N/A 75.1 mm2.957 in

Dimension d1

N/A 88.9 mm3.5 in

Bolt Size

N/A M16

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.