Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 2 3/16 in |
Bearing Number |
N/A GN203KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A LCJO2 3/16 |
Total Length L |
N/A 177.80 mm7.000 in |
Housing Width A |
N/A 58.7 mm2.311 in |
Flange Thickness A1 |
N/A 17.5 mm0.689 in |
Bolt Hole Spacing |
N/A 142.9 mm5.626 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Center of Bearing from Housing End A2 |
N/A 31.5 mm1.24 in |
Dimension B1 |
N/A 73 mm2.874 in |
Dimension S1 |
N/A 45.2 mm1.78 in |
Dimension D |
N/A 154 mm6.063 in |
Dimension E |
N/A 76.7 mm3.02 in |
Dimension d1 |
N/A 82.6 mm3.252 in |
Bolt Size |
N/A M16 |