Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1 3/8 in |
Bearing Number |
N/A G1106KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ13/8 |
Total Length L |
N/A 117.5 mm4.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Bolt Hole Spacing |
N/A 92.1 mm3.626 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Center of Bearing from Housing End A2 |
N/A 21 mm0.827 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension D |
N/A 88.900 mm3 1/2 in |
Dimension E |
N/A 53.5 mm2.106 in |
Dimension d1 |
N/A 54 mm2.126 in |
Bolt Size |
N/A M12 |