Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bearing Number |
N/A G1100KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RCJ1 NT |
Total Length L |
N/A 95.2 mm3.748 in |
Housing Width A |
N/A 27.9 mm1.098 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Bolt Hole Spacing |
N/A 69.8 mm2.748 in |
Bolt Hole Size N |
N/A 10 mm0.394 in |
Center of Bearing from Housing End A2 |
N/A 19.6 mm0.772 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension D |
N/A 98.4 mm2.563 in |
Dimension E |
N/A 46.6 mm1.835 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Bolt Size |
N/A M10 |