The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 5/8 in |
Bearing Number |
N/A G1010KRRB |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A RFDR 5/8 |
Total Length H |
N/A 81 mm3.188 in |
Housing Width A |
N/A 17.5 mm0.688 in |
Flange Thickness A1 |
N/A 9.5 mm0.375 in |
Bolt Hole Spacing |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 7.1 mm0.281 in |
Dimension K |
N/A 4.4 mm0.172 in |
Dimension B1 |
N/A 37.3 mm1.469 in |
Dimension S1 |
N/A 23.4 mm0.921 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Bolt Size |
N/A M12 |