Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 45 mm

Bearing Number

N/A GE45KPPB3

Seal Type

N/A Tri-Ply Seal

Housing Construction

N/A Four-Bolt Square Flange

Alternate Part Name

N/A TCJ45

Dimensions

Total Length L

N/A 136.5 mm5.374 in

Housing Width A

N/A 38.9 mm1.531 in

Flange Thickness A1

N/A 14.3 mm0.563 in

Bolt Hole Spacing

N/A 104.8 mm4.126 in

Bolt Hole Size N

N/A 12 mm0.472 in

Center of Bearing from Housing End A2

N/A 24.4 mm0.961 in

Dimension B1

N/A 56.4 mm2.22 in

Dimension S1

N/A 35 mm1.378 in

Dimension D

N/A 104.8 mm4.126 in

Dimension E

N/A 59.3 mm2.335 in

Dimension d1

N/A 63.5 mm2.5 in

Bolt Size

N/A M12

Basic Load Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.