The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
Series |
N/A Standard |
Shaft Size d |
N/A 1 3/4 in |
Bearing Number |
N/A GYA112RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Four-Bolt Square Flange |
Alternate Part Name |
N/A SCJ13/4 |
Total Length L |
N/A 136.5 mm5.374 in |
Housing Width A |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing |
N/A 104.78 mm4 1/8 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 15.9 mm0.626 in |
Center of Bearing from Housing End A2 |
N/A 15 mm0.591 in |
Inside Ring Width B |
N/A 42 mm1.654 in |
Dimension S1 |
N/A 28.54 mm1.124 in |
Dimension D |
N/A 104.8 mm4.126 in |
Dimension E |
N/A 43.6 mm1.717 in |
Dimension F |
N/A 57.9 mm2.28 in |
Bolt Size |
N/A M12 |