Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 20 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GE20KRRB

Dimensions

Dimension A

N/A 36.5 mm1.438 in

Dimension D

N/A 74.61 mm2.938 in

Dimension E1

N/A 0.328 in8.3 mm

Dimension B1

N/A 43.7 mm1.72 in

Dimension d1

N/A 33.3 mm1.311 in

Dimension S1

N/A 26.6 mm1.047 in

Basic Load Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.