Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1103KR |
Housing Construction |
N/A Four-Bolt Double Pillow Block |
Full Timken Part Number |
N/A DRNR1 3⁄16 |
Base Width A |
N/A 108 mm4.25 in |
Base to Center Height H |
N/A 63.5 mm2.5 in |
Foot Height H1 |
N/A 22.2 mm7/8 in |
Total Height H2 |
N/A 105.6 mm4.156 in |
Total Length L |
N/A 196.8 mm7 3/4 in |
Dimension L1 |
N/A 84.1 mm3.313 in |
Bolt Hole Spacing J |
N/A 158.8 mm6.25 in |
Bolt Hole Spacing [Lateral] J1 |
N/A 69.8 mm2.75 in |
Bolt Hole Width N |
N/A 12.7 mm0.500 in |
Bolt Hole Length N1 |
N/A 15.9 mm0.625 in |
Total Width O |
N/A 203.2 mm8 in |
Dimension P |
N/A 142.9 mm5.625 in |
Dimension d1 |
N/A 44.1 mm1.736 in |