The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size d |
N/A 2.0625 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1201KRRB |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 166.7 mm6.563 in |
Dimension K |
N/A 71.4 mm2.811 in |
Dimension K1 |
N/A 23.8 mm0.938 in |
Bolt Hole Spacing J |
N/A 138.1 mm5.438 in |
Dimension A1 |
N/A 8.34 mm0.328 in |
Dimension A |
N/A 31.8 mm1.25 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 112.7 mm4.438 in |
Dimension E1 |
N/A 40.5 mm1.875 in |
Diameter d1 |
N/A 76.2 mm3 in |
Long Shank - P |
N/A 1.96 mm0.077 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |