The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size d |
N/A 25 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE25KRRB |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 95.2 mm3.7500 in |
Dimension K |
N/A 44.4 mm1.748 in |
Dimension K1 |
N/A 13.5 mm0.531 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Dimension A1 |
N/A 4.22 mm0.166 in |
Dimension A |
N/A 17.4 mm0.688 in |
Dimension N |
N/A 8.7 mm0.344 in |
Dimension H2 |
N/A 60.3 mm2.375 in |
Dimension E1 |
N/A 25.4 mm1.141 in |
Diameter d1 |
N/A 38.1 mm1.5 in |
Short Shank - P |
N/A 0.53 mm0.021 in |
Long Shank - P |
N/A 2.92 mm0.115 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 12.7 mm0.5 in |