Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA103RRB2 |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 112.7 mm4.438 in |
Dimension K |
N/A 35.7 mm1.406 in |
Bolt Hole Spacing J |
N/A 90.5 mm3.563 in |
Dimension A1 |
N/A 5.28 mm0.208 in |
Dimension A |
N/A 19.05 mm0.75 in |
Dimension N |
N/A 10.3 mm0.406 in |
Dimension H2 |
N/A 71.4 mm2.813 in |
Dimension E |
N/A 29.4 mm1.156 in |
Diameter d1 |
N/A 44.1 mm1.734 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 15.1 mm0.594 in |