Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1 3/4 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1112KRRB

Housing Construction

N/A Two Piece Housing

Dimensions

Outside Diameter H

N/A 149.2 mm5 7/8 in

Dimension K

N/A 56.4 mm2.22 in

Dimension K1

N/A 17.9 mm0.703 in

Bolt Hole Spacing J

N/A 120.6 mm4.75 in

Dimension A1

N/A 7.56 mm0.298 in

Dimension A

N/A 31.8 mm1.25 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 96.8 mm3.813 in

Dimension E1

N/A 36.5 mm1.531 in

Diameter d1

N/A 63.5 mm2.5 in

Short Shank - P

N/A 0.33 mm0.013 in

Long Shank - P

N/A 2.72 mm0.107 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 20500 N4600 lb

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.