The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size d |
N/A 1 5/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1110KRRB |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 149.2 mm5 7/8 in |
Dimension K |
N/A 56.4 mm2.22 in |
Dimension K1 |
N/A 17.9 mm0.703 in |
Bolt Hole Spacing J |
N/A 120.6 mm4.75 in |
Dimension A1 |
N/A 7.56 mm0.298 in |
Dimension A |
N/A 31.8 mm1.25 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 96.8 mm3.813 in |
Dimension E1 |
N/A 36.5 mm1.531 in |
Diameter d1 |
N/A 63.5 mm2.5 in |
Short Shank - P |
N/A 0.33 mm0.013 in |
Long Shank - P |
N/A 2.72 mm0.107 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |