Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 1.8125 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A G1113KRRB

Housing Construction

N/A Two Piece Housing

Dimensions

Outside Diameter H

N/A 155.6 mm6-1/8 in

Dimension K

N/A 62.64 mm2.46 in

Dimension K1

N/A 20.6 mm0.813 in

Bolt Hole Spacing J

N/A 127 mm5 in

Dimension A1

N/A 8.34 mm0.328 in

Dimension A

N/A 25.4 mm1 in

Dimension N

N/A 13.5 mm0.531 in

Dimension H2

N/A 101.6 mm4 in

Dimension E1

N/A 36.9 mm1.672 in

Diameter d1

N/A 69.8 mm2.75 in

Long Shank - P

N/A 1.96 mm0.077 in

Flange Hole Diam. To Clear Sq. Shank

N/A 19.4 mm0.766 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 22700 N5100 lb

Static Load Rating

N/A 23175 N5210 lbf

Dynamic Load Rating

N/A 38877 N8740 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.