The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Shaft Size d |
N/A 1 7/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1114KRRB |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 155.6 mm6-1/8 in |
Dimension K |
N/A 62.7 mm2.469 in |
Dimension K1 |
N/A 20.6 mm0.813 in |
Bolt Hole Spacing J |
N/A 127 mm5 in |
Dimension A1 |
N/A 8.34 mm0.328 in |
Dimension A |
N/A 25.4 mm1 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 101.6 mm4 in |
Dimension E1 |
N/A 36.9 mm1.672 in |
Diameter d1 |
N/A 69.8 mm2.75 in |
Long Shank - P |
N/A 1.96 mm0.077 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |