Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size d |
N/A 50 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE50KRRB |
Stamping Size |
N/A 90MS |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 155.6 mm6-1/8 in |
Dimension K |
N/A 62.7 mm2.469 in |
Bolt Hole Spacing J |
N/A 127 mm5 in |
Dimension A1 |
N/A 7.56 mm0.298 in |
Dimension A |
N/A 22.2 mm0.875 in |
Dimension N |
N/A 13.5 mm0.531 in |
Dimension H2 |
N/A 101.6 mm4 in |
Dimension E |
N/A 42.1 mm1.656 in |
Diameter d1 |
N/A 69.8 mm2.75 in |
Short Shank - P |
N/A 1.96 mm0 in |
Long Shank - P |
N/A 1.96 mm0.077 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 19.4 mm0.766 in |