Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 25 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A RAE25RRB

Stamping Size

N/A 52MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 4.2 mm0.166 in

Outside Diameter H

N/A 95.2 mm3.7500 in

Dimension H1

N/A 34.9 mm1.375 in

Minimum Frame Openning H2

N/A 60.3 mm2.375 in

Total Height H3

N/A 79.4 mm3.125 in

Bolt Circle Diameter J

N/A 76.2 mm3 in

Boly Hole Size N

N/A 8.7 mm0.344 in

Dimension E

N/A 25 mm0.984 in

Dimension K

N/A 7.1 mm0.281 in

Dimension L1

N/A 27.8 mm1.094 in

Dimension N2

N/A 12.7 mm0.5 in

Dimension d1

N/A 38.1 mm1.5 in

Short Shank - P

N/A 0.53 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 3550 N800 lb

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.