Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Shaft Size d

N/A 35 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A E35KRRB

Stamping Size

N/A 72MSTR

Housing Construction

N/A Two Piece Housing

Dimensions

Flange Thickness A1

N/A 5.3 mm0.208 in

Outside Diameter H

N/A 127 mm5 in

Dimension H1

N/A 44.4 mm1.75 in

Minimum Frame Openning H2

N/A 81 mm3.188 in

Total Height H3

N/A 105.6 mm4.156 in

Bolt Circle Diameter J

N/A 100 mm3.938 in

Boly Hole Size N

N/A 10.3 mm0.406 in

Dimension E

N/A 34.9 mm1.375 in

Dimension K

N/A 16.3 mm0.641 in

Dimension L1

N/A 32.1 mm1.266 in

Dimension N2

N/A 15.1 mm0.594 in

Dimension d1

N/A 54 mm2.126 in

Short Shank - P

N/A 0.028 mm0.011 in

Long Shank - P

N/A 2.64 mm0.104 in

Basic Load Ratings

Stamping Radial Load Rating

N/A 6300 N1400 lb

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.