Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1115KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RASC1 15/16 |
Base to Center Height H |
N/A 57.2 mm2.25 in |
Total Length L |
N/A 200 mm7-7/8 in |
Total Width A |
N/A 57.9 mm2.281 in |
Bolt Hole Spacing J |
N/A 158 mm6.219 in |
Bolt Hole Width N |
N/A 17.5 mm0.688 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.938 in |
Foot Height H1 |
N/A 19.1 mm0.75 in |
Total Height H2 |
N/A 114.3 mm4.5 in |
Dimension d1 |
N/A 79.4 mm3.125 in |
Dimension B1 |
N/A 48.42 mm1.906 in |
Dimension S1 |
N/A 30.2 mm1.188 in |
Dimension T |
N/A 29 mm1.141 in |