Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN108KLLB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A LAO1 1/2 |
Base to Center Height H |
N/A 60.33 mm2.375 in |
Total Length L |
N/A 215.9 mm8-1/2 in |
Total Width A |
N/A 60.3 mm2.374 in |
Bolt Hole Spacing J |
N/A 171.4 mm6.748 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 27 mm |
Total Height H2 |
N/A 117.5 mm4.626 in |
Dimension d1 |
N/A 63.5 mm2.5 in |
Dimension B1 |
N/A 57.2 mm2.252 in |
Dimension S1 |
N/A 37.4 mm1.472 in |
Dimension T |
N/A 30.2 mm1.189 in |