Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 2 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1211KRRB TDCF |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAK2 11/16 NT |
Base to Center Height H |
N/A 76.2 mm3 in |
Total Length L |
N/A 266.7 mm10-1/2 in |
Total Width A |
N/A 73 mm2.874 in |
Bolt Hole Spacing J |
N/A 203.2 mm8 in |
Bolt Hole Width N |
N/A 20.6 mm0.811 in |
Bolt Hole Length N1 |
N/A 34.9 mm1.374 in |
Foot Height H1 |
N/A 33.3 mm |
Total Height H2 |
N/A 154 mm6.063 in |
Dimension d1 |
N/A 96.8 mm3.811 in |
Dimension B1 |
N/A 85.6 mm3.372 in |
Dimension S1 |
N/A 45.3 mm1.783 in |
Dimension T |
N/A 36.5 mm1.437 in |