Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN115KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RAO1 15/16 |
Base to Center Height H |
N/A 71.44 mm2.813 in |
Total Length L |
N/A 265.1 mm10.437 in |
Total Width A |
N/A 73 mm2.874 in |
Bolt Hole Spacing J |
N/A 209.6 mm8.252 in |
Bolt Hole Width N |
N/A 19 mm0.748 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 33.3 mm |
Total Height H2 |
N/A 141.3 mm5.563 in |
Dimension d1 |
N/A 75.8 mm2.984 in |
Dimension B1 |
N/A 66.7 mm2.6260 in |
Dimension S1 |
N/A 42.1 mm1.657 in |
Dimension T |
N/A 36.5 mm1.437 in |