Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1008KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSA 1/2 |
Base to Center Height H |
N/A 31.75 mm1.25 in |
Total Length L |
N/A 122.2 mm4.811 in |
Total Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing J |
N/A 96.8 mm3.811 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 14.3 mm0.563 in |
Foot Height H1 |
N/A 12.7 mm |
Total Height H2 |
N/A 58.7 mm2.311 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension B1 |
N/A 37.3 mm1.469 in |
Dimension S1 |
N/A 23.4 mm0.921 in |
Dimension T |
N/A 15.9 mm0.626 in |