Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 9/16 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1109KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A RSA1 9/16

Dimensions

Base to Center Height H

N/A 60.33 mm2.375 in

Total Length L

N/A 209.6 mm8.252 in

Total Width A

N/A 60.3 mm2.374 in

Bolt Hole Spacing J

N/A 168.3 mm6.626 in

Bolt Hole Width N

N/A 19 mm0.748 in

Bolt Hole Length N1

N/A 22.2 mm0.874 in

Foot Height H1

N/A 19 mm

Total Height H2

N/A 111.1 mm4.374 in

Dimension d1

N/A 60.3 mm2.374 in

Dimension B1

N/A 56.4 mm2.22 in

Dimension S1

N/A 35 mm1.378 in

Dimension T

N/A 30.2 mm1.189 in

Basic Load Ratings

Static Load Rating

N/A 19800 N4460 lbf

Dynamic Load Rating

N/A 36200 N8130 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.