Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GN307KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A RSAO3 7/16 |
Base to Center Height H |
N/A 130.18 mm5.125 in |
Total Length L |
N/A 409.6 mm16.126 in |
Total Width A |
N/A 120.6 mm4.748 in |
Bolt Hole Spacing J |
N/A 339.7 mm13.374 in |
Bolt Hole Width N |
N/A 28.6 mm1.126 in |
Bolt Hole Length N1 |
N/A 54 mm2.126 in |
Foot Height H1 |
N/A 57.2 mm |
Total Height H2 |
N/A 250.8 mm9.874 in |
Dimension d1 |
N/A 133.4 mm5.252 in |
Dimension B1 |
N/A 115.9 mm4.563 in |
Dimension S1 |
N/A 73.8 mm2.906 in |
Dimension T |
N/A 60.3 mm2.374 in |