Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1100KPPB3 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A TAS1 |
Base to Center Height H |
N/A 36.51 mm1.437 in |
Total Length L |
N/A 139.7 mm5.5 in |
Total Width A |
N/A 37.3 mm1.469 in |
Bolt Hole Spacing J |
N/A 104.8 mm4.126 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 20.6 mm0.811 in |
Foot Height H1 |
N/A 15.1 mm |
Total Height H2 |
N/A 73 mm2.874 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension T |
N/A 18.7 mm0.736 in |