Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Standard |
Shaft Size d |
N/A 35 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRAE35RRB |
Seal Type |
N/A Molded Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A VAS 35 |
Base to Center Height H |
N/A 47.62 mm1.875 in |
Total Length L |
N/A 166.7 mm6.563 in |
Total Width A |
N/A 45.2 mm1.78 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 24.6 mm0.969 in |
Foot Height H1 |
N/A 18.3 mm |
Total Height H2 |
N/A 93.7 mm3.689 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension B1 |
N/A 38.9 mm1.531 in |
Dimension S1 |
N/A 29.4 mm1.157 in |
Dimension T |
N/A 22.6 mm0.890 in |