Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 55 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GRAE55RRB

Seal Type

N/A Molded Shroud

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A VAS 55

Dimensions

Base to Center Height H

N/A 63.5 mm2.5 in

Total Length L

N/A 222.3 mm8.752 in

Total Width A

N/A 58.7 mm2.311 in

Bolt Hole Spacing J

N/A 176.2 mm6.937 in

Bolt Hole Width N

N/A 18.3 mm0.72 in

Bolt Hole Length N1

N/A 29.4 mm1.157 in

Foot Height H1

N/A 20.6 mm

Total Height H2

N/A 126.2 mm4.969 in

Dimension d1

N/A 76.2 mm3 in

Dimension B1

N/A 48.4 mm1.906 in

Dimension S1

N/A 36.41 mm1.433 in

Dimension T

N/A 29.4 mm1.157 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.