Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Heavy |
Shaft Size d |
N/A 1 3/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN103KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL1 3/16 |
Dimension A1 |
N/A 60.3 mm2.375 in |
Base to Center Height H |
N/A 60.33 mm2.375 in |
Total Length L |
N/A 210 mm8.25 in |
Dimension L1 |
N/A 111.1 mm4.375 in |
Total Width A |
N/A 60.3 mm2.375 in |
Bolt Hole Spacing J |
N/A 168.3 mm6.625 in |
Bolt Hole Width N |
N/A 15.9 mm0.625 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.875 in |
Foot Height H1 |
N/A 17.5 mm0.688 in |
Dimension d1 |
N/A 49.2 mm1.938 in |
Dimension B1 |
N/A 50 mm1.969 in |
Dimension T |
N/A 42.9 mm1.688 in |