Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Heavy |
Shaft Size d |
N/A 2 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN207KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL2 7/16 |
Dimension A1 |
N/A 91.3 mm3.594 in |
Base to Center Height H |
N/A 104.8 mm4.125 in |
Total Length L |
N/A 349.2 mm13.75 in |
Dimension L1 |
N/A 190.5 mm7.5 in |
Total Width A |
N/A 101.6 mm4 in |
Bolt Hole Spacing J |
N/A 285.8 mm11.25 in |
Bolt Hole Width N |
N/A 22.2 mm0.875 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.25 in |
Foot Height H1 |
N/A 27 mm1.063 in |
Dimension d1 |
N/A 88.9 mm3.5 in |
Dimension B1 |
N/A 79.4 mm3-1/8 in |
Dimension T |
N/A 58.7 mm2.313 in |