The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Heavy |
Shaft Size d |
N/A 3 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN307KS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL3 7/16 |
Dimension A1 |
N/A 111.1 mm4.375 in |
Base to Center Height H |
N/A 130.2 mm5.125 in |
Total Length L |
N/A 409.6 mm16-1/8 in |
Dimension L1 |
N/A 260.4 mm10.25 in |
Total Width A |
N/A 120.6 mm4.75 in |
Bolt Hole Spacing J |
N/A 339.7 mm13.375 in |
Bolt Hole Width N |
N/A 25.4 mm1 in |
Bolt Hole Length N1 |
N/A 31.8 mm1.25 in |
Foot Height H1 |
N/A 31.8 mm1.25 in |
Dimension d1 |
N/A 133.4 mm5.25 in |
Dimension B1 |
N/A 115.9 mm4.563 in |
Dimension T |
N/A 79.4 mm3.125 in |