Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Heavy |
Shaft Size d |
N/A 4 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN415WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL4 15/16 |
Dimension A1 |
N/A 152.4 mm6 in |
Base to Center Height H |
N/A 209.6 mm8.25 in |
Total Length L |
N/A 630.2 mm24.813 in |
Dimension L1 |
N/A 381 mm15 in |
Total Width A |
N/A 184.2 mm7.2500 in |
Bolt Hole Spacing J |
N/A 514.4 mm20.25 in |
Bolt Hole Width N |
N/A 31.8 mm1.25 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.75 in |
Foot Height H1 |
N/A 50.8 mm2 in |
Dimension d1 |
N/A 206.5 mm8.130 in |
Dimension B1 |
N/A 150.67 mm5.932 in |
Dimension S1 |
N/A 96.8 mm3.811 in |
Dimension T |
N/A 109.5 mm4.313 in |