Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Standard |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA008RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAK1/2 |
Base to Center Height H |
N/A 26.99 mm1.063 in |
Total Length L |
N/A 123.8 mm4.874 in |
Total Width A |
N/A 30.2 mm1.189 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.626 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.874 in |
Foot Height H1 |
N/A 8.7 mm |
Total Height H2 |
N/A 53.2 mm2.094 in |
Inside Ring Width B |
N/A 23.8 mm0.9370 in |
Dimension S1 |
N/A 15.85 mm0.624 in |
Dimension F |
N/A 24.6 mm0.969 in |