Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Standard |
Shaft Size d |
N/A 2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA115RRB2 |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAK2S |
Base to Center Height H |
N/A 55.56 mm2.187 in |
Total Length L |
N/A 200.2 mm7.882 in |
Total Width A |
N/A 55.6 mm2.189 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Width N |
N/A 17.5 mm0.689 in |
Bolt Hole Length N1 |
N/A 23.8 mm0.937 in |
Foot Height H1 |
N/A 17.5 mm |
Total Height H2 |
N/A 112.7 mm4.437 in |
Inside Ring Width B |
N/A 44.3 mm1.744 in |
Dimension S1 |
N/A 30.84 mm1.214 in |
Dimension F |
N/A 62.7 mm2.469 in |