 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
| Series | N/A Industrial | 
| Shaft Size d | N/A 2 11/16 in | 
| Bearing Type | N/A Ball Bearing | 
| Bearing Number | N/A GYM1211KRRB | 
| Seal Type | N/A Shroud Seal | 
| Housing Construction | N/A Two-Bolt Pillow Block | 
| Alternate Part Name | N/A YASM2 11/16 | 
| Base to Center Height H | N/A 88.9 mm3.5 in | 
| Total Length L | N/A 330.2 mm13 in | 
| Total Width A | N/A 88.9 mm3.5 in | 
| Bolt Hole Spacing J | N/A 228.6 mm9 in | 
| Bolt Hole Width N | N/A 23.88 mm0.94 in | 
| Bolt Hole Length N1 | N/A 50.08 mm1.972 in | 
| Foot Height H1 | N/A 31.75 mm | 
| Total Height H2 | N/A 177.8 mm7 in | 
| Inside Ring Width B | N/A 77.8 mm3.063 in | 
| Dimension S1 | N/A 44.45 mm1.75 in | 
| Dimension F | N/A 91.92 mm3.619 in | 
