 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
| Series | N/A Industrial | 
| Shaft Size d | N/A 2 3/16 in | 
| Bearing Type | N/A Ball Bearing | 
| Bearing Number | N/A GYM1203KRRB | 
| Seal Type | N/A Shroud Seal | 
| Housing Construction | N/A Two-Bolt Pillow Block | 
| Alternate Part Name | N/A YASM2 3/16 | 
| Base to Center Height H | N/A 69.85 mm2.75 in | 
| Total Length L | N/A 239.7 mm9.437 in | 
| Total Width A | N/A 60.3 mm2.374 in | 
| Bolt Hole Spacing J | N/A 188.1 mm7.406 in | 
| Bolt Hole Width N | N/A 18.26 mm0.719 in | 
| Bolt Hole Length N1 | N/A 29.46 mm1.16 in | 
| Foot Height H1 | N/A 23.8 mm | 
| Total Height H2 | N/A 138.9 mm5.469 in | 
| Inside Ring Width B | N/A 65.07 mm2.562 in | 
| Dimension S1 | N/A 39.67 mm1.562 in | 
| Dimension F | N/A 76.48 mm3.011 in | 
