Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 20 mm

Bearing Number

N/A GE20KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A RTU20

Dimensions

Housing Width A

N/A 41.3 mm1.626 in

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 37.3 mm1.469 in

Total Height H

N/A 92.1 mm3.626 in

Pitch Height H1

N/A 76.2 mm

Height H2

N/A 57.2 mm

Total Length L

N/A 116.7 mm4.594 in

Shaft Length L1

N/A 67.5 mm2.657 in

Dimension L2

N/A 12.7 mm

Slot Length L3

N/A 57.2 mm2.252 in

Adjustment Screw Bore N

N/A 19 mm0.748 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 31.8 mm1.252 in

Dimension S1

N/A 26.6 mm1.047 in

Dimension G

N/A 47.6 mm1.874 in

Dimension P

N/A 49.2 mm1.937 in

Dimension T

N/A 20.6 mm0.811 in

Basic Load Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.