Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 15/16 in |
Bearing Number |
N/A G1115KPPB3 |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A TTU1 15/16 |
Housing Width A |
N/A 65.09 mm2 9/16 in |
Slot Width A1 |
N/A 17.5 mm0.688 in |
Socket Width A2 |
N/A 49.2 mm1.938 in |
Total Height H |
N/A 120.65 mm4-3/4 in |
Pitch Height H1 |
N/A 100.81 mm3.96875 in |
Height H2 |
N/A 82.6 mm3.25 in |
Total Length L |
N/A 152.8 mm6.016 in |
Shaft Length L1 |
N/A 91.3 mm3.594 in |
Dimension L2 |
N/A 15.9 mm0.625 in |
Slot Length L3 |
N/A 85.7 mm3.375 in |
Adjustment Screw Bore N |
N/A 28.6 mm1-1/8 in |
Opening Width N1 |
N/A 19.1 mm0.75 in |
Opening Height N2 |
N/A 49.21 mm1.9375 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension G |
N/A 70.6 mm2.781 in |
Dimension P |
N/A 59.5 mm2.344 in |
Dimension T |
N/A 32.6 mm1.282 in |