Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bearing Number |
N/A G1107KPPB2 |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A TTU1 7/16 |
Housing Width A |
N/A 44.45 mm1.75 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 36.5 mm1.438 in |
Total Height H |
N/A 104.78 mm4-1/8 in |
Pitch Height H1 |
N/A 88.90 mm3.5 in |
Height H2 |
N/A 63.5 mm2.50 in |
Total Length L |
N/A 125.41 mm4.938 in |
Shaft Length L1 |
N/A 74.6 mm2.938 in |
Dimension L2 |
N/A 12.7 mm0.50 in |
Slot Length L3 |
N/A 69.9 mm2.75 in |
Adjustment Screw Bore N |
N/A 22.2 mm7/8 in |
Opening Width N1 |
N/A 15.9 mm0.625 in |
Opening Height N2 |
N/A 36.51 mm1.4375 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension G |
N/A 54.4 mm2.141 in |
Dimension P |
N/A 49.2 mm1.938 in |
Dimension T |
N/A 22.1 mm0.869 in |